Enable high contrast mode
See All Digital Handhelds

Ultrameter II, 6 Parameter Uni w/bluDock w/NIST Cert, 6PIIFC

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The Myron L® Ultrameter II™ 6PFCe is a true one-hand operation instrument. Ultrameter II 6PFCe models deliver performance of ±1% of reading (not merely full scale). This high level of accuracy has been achieved through advanced four-electrode conductivity cell technology, a unique pH/ORP sensor and powerful microprocessor- based circuitry. With displayed values of up to 9999, the full four- digit LCD ensures resolution levels never before possible in such affordable instruments. Factory calibrated with NIST traceable solutions, each Ultrameter II may be supplied with both certification of traceability and NIST traceable solutions for definitive calibration.

The 6PFCe includes new FCE FAC Function. Myron L® FCE function reports FAC quickly and accurately by measuring ORP, the chemical characteristic of chlorine that directly reflects its effectivity, cross referenced with pH. FCE function measures the real, unaltered chemistry of source water, including moment-to-moment changes in that chemistry.

  • NIST certificate included
  • bluDock™ technology included
  • Applications include: water treatment, wastewater treatment, boilers and cooling Towers, Reverse Osmosis, aquaculture, paper industry, printing industry, swimming pools, spas, plating and parts washing, agriculture, process control, food & beverage, irrigation water, hydroponics, laboratories, deionization, environmental, desalination, fountain solutions, and Homeland Security
  • Simple, 3-step process: Fill the cell cup, push a parameter key, take the reading
  • Easy calibration using NIST traceable standard solutions
  • Fully automatic temperature compensation
  • User- adjustable temperature compensation (up to 9.99%/ °C) which also allows TC to be disabled for those applications requiring non- compensated readings.
  • User-adjustable conductivity/TDS conversion ratio for greater accuracy when measuring solutions not contained in the microprocessor.
  • Auto-shutoff maximizes battery life
  • Non-volatile microprocessor provides data back-up, even when the battery is changed
  • Extended life pH/ORP sensor is user replaceable in the field.
  • Made in USA

*NOTE: This product includes optional NIST certificates and optional bluDock™ technology at an extra charge.

  • Model Number: Myron L 6PIIFCe-BD/MC
  • Parameters: Conductivity, Resistivity, TDS, pH, ORP/Free Chlorine, Temperature
  • Electrical: 9V Battery
  • Battery life: >100 hours (5000 readings)
  • Enclosure: IP67/NEMA 6 rated; Waterproof to 1 meter/3 feet
  • Weight (lbs): 0.7