Enable high contrast mode
See All Digital Handhelds

Ultrameter III, 9PTKA-BDA w/ Titration Kit and bluDock

Material: W2T512000
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The Myron L® Ultrameter™ III 9P series is based on the tried and tested design of the Ultrameter II. The Ultrameter III adds the ability to perform in-cell conductometric titrations that provides a convenient way to determine alkalinity, hardness and LSI in the field. This eliminates the need to collect and transport samples to another location for analysis. User intuitive display prompts guide you through titration procedures from start to finish. All required reagents and equipment are included in the 9P titration kit.

  • LSI Calculator for hypothetical water balance calculations
  • Auto-ranging delivers increased resolution across diverse applications
  • Adjustable Temperature Compensation and Cond/TDS conversion ratios for user-defined solutions
  • Nonvolatile memory of up to 100 readings for stored data protection
  • Date & time stamp makes record-keeping a snap
  • pH calibration prompts alert you when maintenance is required
  • Auto-off minimizes energy consumption
  • Low battery indicator
  • Made in the USA

  • Model Number: Myron L 9PTKA-BDA
  • Parameters: Conductivity, Resistivity, TDS, Alkalinity, Hardness, LSI, pH, ORP/Free Chlorine, Temperature
  • Display: 4 Digit Liquid Crystal Display
  • Power: 9V alkaline battery
  • Enclosure: IP67/nema6 Waterproof to 1 m/3 ft.
  • Battery life: >100 hours (5000 readings)

  • BluDock™ Technology (BDA)
  • NIST Certificates