Enable high contrast mode
See All Digital Handhelds

Myron L Ultrapens PT2 Digital Handheld

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Myron L Ultrapen PT2 instrument is designed to be extremely accurate, fast and simple to use in diverse water quality applications. Advanced features include the ability to select from 2 different measurement modes (real-time and stabilized), automatic temperature compensation, highly stable microprocessor-based circuitry, user-intuitive design and waterproof housing. A true, one-handed instrument, the PT2 is easy to calibrate and easy to use. To take a measurement, you simply press a button then dip the pen in solution. Results display in seconds.

  • Model Number: Myron L PT2
  • Parameters: pH, Temperature
  • Enclosure: IP67/NEMA 6 (waterproof to 1 meter/3 feet)
  • Power: 1. 5V Battery

  • Range: 0-14pH
  • Accuracy of 0.01pH of READING (after wet calibration)
  • Reliable Repeatable Results ( 0.01pH)
  • Resolution: 0.01pH
  • Automatic temperature compensation
  • Accuracy of benchtop lab equipment in an affordable, portable, compact pen
  • Rugged, reliable, shock-resistant fully encapsulated electronics, body constructed of aircraft aluminum
  • Simple one button function
  • Specially designed with measurement ranges and solution modes to meet the water quality testing needs of many applications
  • Waterproof
  • Box Includes: PT2 Pocket Tester Pen, high capacity N-type battery, scoop, pocket clip, holster, lanyard, and Operating Instructions

  • Agriculture
  • Hydroponics
  • Desalination
  • Aquaculture
  • Pharmaceutical
  • Boilers and Cooling Towers
  • Fountain Solutions for Printing
  • Horticulture
  • Wastewater
  • Pool and Spas
  • food and beverage
  • Irrigation
  • Reverse Osmosis