See All Digital Handhelds

Myron L Ultrapens PTBT1 Digital Handheld

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Myron L PTBT1 is a high quality conductivity, TDS, temperature and salinity measurement instrument that in Bluetooth enabled for easy and fast transfer of readings to your Apple iPhone or iPad. 

The PTBT1 is designed to be extremely accurate, fast and simple to use in diverse water quality applications. Advanced features include the ability to select from 3 different solution types that model the characteristics of the most commonly encountered types of water: proprietary temperature compensation and TDS conversion algorithms; highly stable microprocessor-based circuitry; user-intuitive design; and waterproof housing. A true, one-handed instrument, the PTBT1 is easy to calibrate and easy to use. To take a measurement, you simply press a button then dip the pen in solution. Results display in seconds.

  • Accuracy of 1% of reading
  • KCL, NaCl and 442 Natural Water Modes
  • Auto ranging
  • Waterproof
  • Powered by one N type battery (included)
  • Measurement and calibration storage with time, date, and location

Instrument comes complete with:

  • Battery (installed)
  • Protective Cap Scoop Pocket Clip Holster Lanyard Operating Instructions