See All <4" Low Pressure Membranes

Filmtec™ TW30-4021 Low Energy Element

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
available flow with premium rejection, ideal For low feed pressure residential applications.

Diameter: 4" Length: 21" Weight: 8lbs Active Membrane: 36 ft2 Membrane Type: Polyamide Thin Film Composite Outer Shell: Tape-wrapped Fiberglass Applied Pressure: 100 PSI Nominal Capacity: 1025 GPD Maximum Pressure: 600 PSI Stabilized Salt Rejection: 99. 0%

CDRCXLE4021

For use in commercial water treatment systems including food service, Medical and research institutions, and the hospitality industry High flux results in high yields High rejection provides good water quality FilmTec performance and quality Previously part number CDRCXLE4021

80607

Specifications