See All <4" Low Pressure Membranes

Filmtec™ Low Energy Element XLE 2521 DRY

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Dow FilmTec XLE-2521 extra low energy elements operate at the lowest pressure in the industry, resulting in lower energy costs and enabling system builders to use lower cost components. In addition to the highest quality water and the lowest energy costs, FilmTec membranes deliver savings by providing the industry's longest lasting and most reliable performance. Pricing is listed For membrane quantities up to 12. For pricing on quantities larger than 12 elements, please contact customerservice@evoqua. com to get a quote from a local salesperson.

Diameter: 2. 5" Length: 21" Weight: 5lbs Active Membrane: 13 ft2 Membrane Type: Polyamide Thin Film Composite Outer Shell: Tape-wrapped Fiberglass Applied Pressure: 100 PSI Nominal Capacity: 365 GPD Maximum Pressure: 600 PSI Stabilized Salt Rejection: 99. 0%

CDRCLXE2521

For use in commercial water treatment systems including food service, Medical and research institutions, and the hospitality industry High flux results in high yields High rejection provides good water quality FilmTec performance and quality Previously part number CDRCXLE2521

Specifications