See All <4" Low Pressure Membranes

Axeon HF5 Ultratec RO Membrane 4 IN DIA98

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
AXEON HF5-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. Advanced membrane technology and manufacturing processes ensure high quality and performance, allowing For improved system performance and ultra-low energy consumption. HF5-Series membranes are a tape wrapped element and are designed For operating pressures of 80psi. HF5-Series membranes are the best choice to counter the negative effects of cold temperatures on reverse osmosis production.

Length: 21" Diameter: 4" Membrane Type: Polyamide Thin Film Composite Outer Shell: Tape-Wrapped TFC Element Operating Pressure: 80 PSI Maximum Pressure: 400 PSI Permeate Flow Rate: 1200 GPD Nominal Salt Rejection: 98. 5%

200393

Extra Low Energy High Flow Capacities Improved System Performance Superior Quality and Cost Savings Individually Vacuum Tested

Maximum Operating Temperature: 113F (45C) Chlorine Tolerance: 0 PPM pH Range, Continuous Operation: 3-11 pH Range, Short Term Cleaning (30min): 1-12 Maximum Feed Water Turbidity (NTU): 1 Maximum Feed Water Silt Density Index (SDI): 5 Minimum Concentrate Flow Rate: 5: 1