Length: 40" Diameter: 4" Membrane Type: Polyamide Thin Film Composite Outer Shell: Tape-Wrapped TFC Element Operating Pressure: 80 PSI Maximum Pressure: 400 PSI Permeate Flow Rate: 3000 GPD Nominal Salt Rejection: 98. 5%
200394
Extra Low Energy High Flow Capacities Improved System Performance Superior Quality and Cost Savings Individually Vacuum Tested
Maximum Operating Temperature: 113F (45C) Chlorine Tolerance: 0 PPM pH Range, Continuous Operation: 3-11 pH Range, Short Term Cleaning (30min): 1-12 Maximum Feed Water Turbidity (NTU): 1 Maximum Feed Water Silt Density Index (SDI): 5 Minimum Concentrate Flow Rate: 5: 1