Length: 14" Diameter: 2. 5" Membrane Type: Polyamide Thin Film Composite Protective ABS Hard Shell Operating Pressure: 150 PSI Maximum Pressure: 600 PSI Permeate Flow Rate: 225 GPD Nominal Salt Rejection: 99. 0%
200374
Maximum Operating Temperature: 110F (43C) Chlorine Tolerance: 0 PPM pH Range, Continuous Operation: 2-11 pH Range, Short Term Cleaning (30min): 1-13 Maximum Feed Water Turbidity (NTU): 1 Maximum Feed Water Silt Density Index (SDI): 5 Minimum Concentrate Flow Rate: 5: 1