See All <4" Low Pressure Membranes

Axeon HF1 Ultratec RO Membrane TFC 2.5 X 40 HF1-2540

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
AXEON HF1-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. HF1-Series Membranes feature a protective ABS shell. Advanced membrane technology and manufacturing processes ensure high quality and performance. All elements may be shipped dry For an indefinite shelf life and easier handling or ordered as individually wet tested. HF1-Series Membrane Elements are 100% vacuum integrity tested.

Length: 40" Diameter: 2. 5" Membrane Type: Polyamide Thin Film Composite Protective ABS Hard Shell Operating Pressure: 150 PSI Maximum Pressure: 600 PSI Permeate Flow Rate: 1000 GPD Nominal Salt Rejection: 99. 0%

200376

Low Energy High Flow Capacities Improved System Performance Superior Quality and Cost Savings Individually Vacuum Tested Made in the USA This product is similar to the HF1 Wet Element, Axeon Water 201597 (W2T552300); same element, but dry material. Pricing is listed For membrane quantities up to 12. For pricing on quantities larger than 12 elements, please contact customerservice@evoqua. com to get a quote from a local salesperson.

Maximum Operating Temperature: 110F (43C) Chlorine Tolerance: 0 PPM pH Range, Continuous Operation: 2-11 pH Range, Short Term Cleaning (30min): 1-13 Maximum Feed Water Turbidity (NTU): 1 Maximum Feed Water Silt Density Index (SDI): 5 Minimum Concentrate Flow Rate: 5: 1