DuPont Resin AmberLite IRN150 (H/OH) [7CF] 99114391 is a Mixture of Nuclear-grade, Uniform Particle Size, Gel, Strong Acid Cation and Strong Base Anion Exchange Resins for Water Treatment Applications in the Nuclear Power Industry. Fully compatible: drop-in replacement for AmberLite IRN150, 10040398.
AmberLite™ IRN150 H/OH Ion Exchange Resin is designed specifically for use in nuclear loops where highest resin purity and stability are required, and where the "as supplied" resin must have a minimum of ionic and non-ionic contamination. These high standards of resin purity enable plants to achieve reliable and safe production whilst reducing the need for equipment maintenance and minimizing the impact of unscheduled outages. AmberLite™ IRN150 H/OH is a stoichiometric equivalent mixture of AmberLite™ IRN77 H Ion Exchange Resin and AmberLite™ IRN78 OH Ion Exchange Resin on a 1:1 equivalent basis. The resin combines the properties of high capacity and excellent physical strength. Pre-mixed resin also allows for faster change-out and initial rinse-up prior to service, which minimizes start-up time and rinse wastewater volume.
99114391