See All Ultrapure Grade Mixed Bed

Evoqua Ion Exchange RESIN NR-30 MEG (H/OH) MB

Unit of Measure #: FT3
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua NR-30 MEG is a 1:1 chemical equivalent of C-361 MEG (H) and A-464 MEG (OH). C-361 MEG (H) is a 10% cross-linked gel strong acid cation exchange Resin. A-464 MEG (OH) is a Type I porous strong base gel anion Resin. C-361 MEG (H) and A-464 MEG (OH) are specially processed to provide low TOC leachables. The resins are checked kinetically to produce 18+ megohm resistivity and provide excellent mixed bed separation.

  • Model Number: NR-30 MEG
  • Ionic Form as Shipped: H+/OH- Mix
  • Shipping wWeight: 44 lbs/ft3
  • Total Exchange Capacity (meq/ml min. ): 2.0 (H Form)/ 1.0 (OH Form)
  • Particle Size (+16 -50 Mesh)%: 5, 0.5
  • Maximum Operating Temperature: 60C (140F)*

*These properties are typical but do not constitute specifications.

3R0101082

  • Competitive price with lower operating and life cycle costs
  • Equal to or better performance for the dosage
  • Process performance guarantees available
  • Extensive technical and Resin application support
  • Previously part number 3R0101082

Pricing on IX resins shown up to 10 cubic foot quantities. For pricing on quantities above 10 cubic feet, please contact us for a quote from a local salesperson at customerservice@evoqua.com.