See All Ultrapure Grade Mixed Bed

DuPont AmberTec Resin UP650 (H) CATION [5 CF]

Unit of Measure #: FT3
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

DuPont Resin AmberTec UP650 (H) CATION [5 CF] 12018711 is a premiumquality, high-capacity, uniform particle size strong acid cation resin designed specifically for use in regenerable mixed beds when highest resin purity and water quality are required. For DOWEX™ Monosphere™ 650C UPW H, 124125.

AmberTec™ UP650 H Ion Exchange Resin. This resin provides outstanding mechanical strength and very high level of cleanness. It is ideally suited to the high flowrate demands of condensate polishing applications. The bead size uniformity and dark color is tailored to complement the smaller, less dense, anionic, gel AmberTec™ UP550 OH Ion Exchange Resin. The color distinction between this pair of resins allows easy visual confirmation of separation following backwash. Together, these resins offer exceptional separation in mixed beds, which combined with excellent water quality and resin purity, has made them known throughout the semiconductor industry as a premium mixed bed pairing.

  • Very clean resin
  • Very high conversion to the H+ form
  • Good separation characteristics
  • Ready for use

12018711

  • Regenerable, single beds after reverse osmosis
  • Regenerable, primary mixed beds after reverse osmosis
  • Regenerable, polishing mixed beds
  • Non-regenerable, polishing mixed beds