See All Ultrapure Grade Mixed Bed

DuPont AmberTec Resin MR-450 UPW (H/OH) MB [5CF]

Unit of Measure #: FT3
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

DuPont Resin AmberTec MR-450 UPW (H/OH) MB [5CF] 12018716 is an ultrapure water-grade, non-separable, homogeneous, mixed bed resin recommended as a point-of-use or nonregenerable mixed bed in the polishing loop to achieve sub-ppb levels of soluble silica, boron, sodium, potassium, sulfate, chloride, zinc, iron, and aluminum. This nonregenerable mixed bed resin is used for 2 – 3 years before replacement. For DOWEX™ Monosphere™ MR-450 UPW H/OH, 129795.

AmberTec™ MR-450 UPW H/OH Ion Exchange Resin is a homogeneous mixed bed that contains 360-µm cation resin and 590-µm anion resin (mean particle size), thus providing efficient kinetics to achieve a higher operating capacity. The ratio of anion to cation in AmberTec™ MR-450 UPW H/OH is volumetrically optimized to achieve maximum removal of boron and silica.

  • High purity resins
  • Non separable mixture of resins
  • Low TOC
  • Ready for use
  • Formulated to ensure minimum impurity leakage and highest kinetics

12018716

  • Polishing mixed bed resin for semiconductor devices and other electronics applications