See All Ultrapure Grade Anions

Evoqua Ion Exchange RESIN A-464 MEG (OH) ANION

Unit of Measure #: FT3
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua A-464 SG (OH) is a Type I, strong base, porous gel Anion Resin consisting of a styrene divinylbenzene matrix supplied in the hydroxide form. The general appearance is a hard spherical bead which is amber in color. 

  • Model Number: A-464 SG
  • Physical Form: Amber Spherical Bead
  • Ionic Form as Shipped: OH- Form
  • Shipping Weight: 40 lbs/ft<sup>3</sup>
  • Total Exchange Capacity (eq/L): 1. 0 (OH- Form)*
  • Particle Size (+16 -50 Mesh)%: 5, 0. 5
  • Maximum Operating Temperature: 60C (140F)

*These properties are typical but do not constitute specifications.

This resin has the ability to remove anions and weak acids from aqueous solutions, such as carbonic and silicic acids. This resin is specially processed to provide low TOC leachable and is analyzed kinetically to ensure it is capable of producing 17 megohm mixed bed deionized water.

3R0100652

  • Hydroxide form Type I porous anion resin semiconductor grade
  • Semiconductor grade strong base resin used on high silica or organic waters
  • Competitive price with lower operating and life cycle costs
  • Equal to or better performance for the dosage
  • Process performance guarantees available
  • Extensive technical and resin application support
  • Previously part number 3R0100652