See All Ultrapure Grade Anions

DuPont AmberTec Resin UP550 (OH) ANION [5 CF]

Unit of Measure #: FT3
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

DuPont Resin AmberTec UP550 (OH) Anion [5 CF] 12018753 is a premiumquality, high-capacity, uniform particle size resin designed specifically for use in regenerable mixed beds when highest resin purity and water quality are required. For DOWEX™ Monosphere™ 550A UPW OH, 257477.

AmberTec™ UP550 OH Ion Exchange Resin provides exceptional bead integrity and rapid exchange kinetics due to its small average particle size, making it ideally suited to the high flowrate demands commonly encountered in mixed bed systems. The bead size uniformity and a distinguishable light color is tailored to complement the larger, denser, cationic, gel AmberTec™ UP650 H Ion Exchange Resin. The color distinction between this pair of resins allows easy visual confirmation of separation following backwash. Together, these resins offer exceptional separation in mixed beds, which combined with excellent water quality and resin purity, has made them known throughout the semiconductor industry as a premium mixed bed pairing.

  • Very clean resin
  • Ready for use
  • Formulated to ensure minimum impurity leakage

12018753

  • Regenerable, single beds after reverse osmosis
  • Regenerable, primary mixed beds after reverse osmosis
  • Regenerable, polishing mixed beds
  • Non-regenerable, polishing mixed beds