See All Ultrapure Grade Anions

DuPont Amberlite Resin IRA96 (FB) [7CF]

Unit of Measure #: FT3
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

DuPont Resin AmberLite IRA96 (FB) [7CF] 99113932 is a Gaussian, Macroporous, Weak Base Anion Exchange Resin for Industrial Demineralization Applications. Fully compatible drop-in replacement for AmberLite™ IRA96 , 10039033.

AmberLite™ IRA96 Ion Exchange Resin is a general-purpose demineralization resin. This durable resin offers a good balance of capacity and strength resulting in long lifetime for co-flow regenerated systems in industrial water treatment. Weak base anion resins are well-suited for use with strong base anion resins to improve overall efficiency and throughput of a demineralization system. It effectively removes mineral acids and organics, reducing the ionic load on the strong base anion resin and also protecting it from organic fouling. The weak base anion resin increases a system’s overall capacity to remove organics. The macroporous structure allows for easy release of natural organic molecules providing high organic fouling resistance.

  • Proven performance
  • Industry stable resin
  • Good balance of capacity and strength
  • Excellent physical and thermal stability
  • High organic fouling resistance

99113932

  • Demineralization, ideally when treating water with high organic fouling potential and high percentage of mineral acidity (FMA)
  • Partial demineralization when weak acid removal is not required
  • Co-current systems