See All Industrial Grade Anions

Evoqua Ion Exchange RESIN A-674 (OH) ANION

Unit of Measure #: FT3
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua A-674 OH is a Type I, strong base anion exchange resin consisting of a styrene divinylbenzene polymer matrix functionalized with quaternary amine supplied in the hydroxide form. 

  • Model Number: A-674
  • Physical Form: Opaque Spherical Bead
  • Ionic Form as Shipped: OH- Form
  • Shipping Weight: 40 lbs/ft3
  • Total Exchange Capacity (eq/L): 0.9 (OH-Form)*
  • Particle Size (+16 -50 Mesh)%: 5,3
  • Maximum Operating Temperature: 60C (140F)

*These properties are typical but do not constitute specifiCations.

This resin is macroporous anion with an opaque spherical bead appearance. It has the ability to remove anions and weak acids from aqueous solutions, such as carbonic and silicic acids. This type of resin is more resistant to chemical attack and organic fouling when treating aggressive waters.

3R0100553

  • Hydroxide form Type I macroporous anion resin
  • Strong base resin used on high organic waters
  • Competitive price with lower operating and life cycle costs
  • Equal to or better performance for the dosage
  • Process performance guarantees available
  • Extensive technical and resin application support
  • Previously part number 3R0100553