See All Industrial Grade Anions

Evoqua Ion Exchange RESIN A-284C (Cl) ANION

Unit of Measure #: FT3
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua A-284 is a strong base, Type I, gel anion resin consisting of a styrene divinylbenzene matrix. The general appearance is a hard spherical bead which is amber in color. 

  • Model Number: A-284
  • physical Form: Amber Spherical Bead
  • Ionic Form as Shipped: Cl Form
  • Shipping Weight: 42 lbs/ft3
  • Total Exchange Capacity (eq/L): 1.4 (Cl Form)*
  • Particle Size (+16 -50 Mesh)%: 5,1
  • Moisture Holding Capacity: 43 to 48% (Cl Form)*
  • Maximum Operating Temperature: 60C (140F)

*These properties are typical but do not constitute specifiCations.

This resin has the ability to remove anions and weak acids from aqueous solutions, such as carbonic and silicic acids. This resin is particularly well-suited for low silica effluent requirements and is tested kinetically to verify operating performance.

109001436

  • Type I anion resin
  • Strong base resin for low silica effluents
  • Competitive price with lower operating and life cycle costs
  • Equal to or better performance for the dosage
  • Process performance guarantees available
  • Extensive technical and resin application support