See All Industrial Grade Anions

Evoqua Ion Exchange RESIN A-399 FREE BASE ANION

Unit of Measure #: FT3
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua A-399 is a weak base, macroporous anion resin consisting of a styrene divinylbenzene polymer matrix functionalized with a tertiary amine supplied in the free base form. This resin has a wide variety of applications ranging from general water treatment to food and pharmaceutical processing.

  • Model Number: A-399
  • Ionic Form as Shipped: Free Base Form
  • Shipping Weight: 40 lbs/ft3
  • Total Exchange Capacity (eq/L): 1. 7 (FB Form)*
  • Particle Size (+16 -50 Mesh)%: 5, 3
  • Maximum Operating Temperature: 60C (140F)

*These properties are typical but do not constitute specifications.

109183401

  • Weak base anion resin
  • High capacity DI applications where silica and carbon dioxide removal is not required
  • Competitive price with lower operating and life cycle costs
  • Equal to or better performance for the dosage
  • Process performance guarantees available
  • Extensive technical and resin application support
  • Previously part number 109183401