See All Industrial Grade Anions

DuPont Amberlite Resin IRA900 (CL) ANION [7CF]

Unit of Measure #: FT3
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

DuPont Resin AmberLite IRA900 (CL) Anion [7CF] 99113923 is a Gaussian, Macroporous, Strong Base Anion Exchange Resin for Industrial Demineralization Applications. fully compatible drop-in replacement for AmberLite IRA900 Cl, 10039232.

AmberLite™ IRA900 Cl Ion Exchange Resin is a general-purpose demineralization resin with a long-established track record of reliable performance in the industry. This industry-staple resin is designed to provide a long lifetime for co-flow regenerated systems in variety of industrial water treatment applications. The macroporous structure of AmberLite™  IRA900 Cl provides excellent resistance to organic fouling and physical stresses. When operated under challenging conditions, it allows increased resin lifetime in operation compared to a gel Type I resin.

  • Proven performance
  • Industry stable resin
  • Excellent resistance to organic fouling and physical stresses

99113923

  • Demineralization, ideally when treating water with high organic fouling potential and high percentage of silica when the treatment goal is removal of strong and weak acids and lowest silica leakage
  • Organic scavenging
  • Co-Current Systems