See All Industrial Grade Anions

DuPont Amberlite Resin HPR550 (OH) ANION [5CF]

Unit of Measure #: FT3
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

DuPont Resin AmberLite HPR550 (OH) Anion [5CF] 99113846 is a uniform particle size, gel, strong base Anion Exchange Resin for condensate polishing and mixed bed demineralization with applications for the Power Industry. Fully compatible drop-in replacement for DOWEX™ Monosphere™ 550A OH, 257467.

AmberLite™ HPR550 OH Ion Exchange Resin is a premium-quality, high-capacity resin designed specifically for use in nuclear condensate polishing mixed beds when highest resin purity and water quality are required. This resin provides exceptional bead integrity and rapid exchange kinetics due to its small average particle size, making it ideally suited to the high flowrate demands commonly encountered in power plant condensate polishing systems. The bead size uniformity and a distinguishable light color is tailored to complement the larger, denser, cationic, gel AmberLite™ HPR650 H Ion Exchange Resin. The color distinction between this pair of resins allows easy visual confirmation of separation following backwash. 

  • Uniform particle size
  • Premium performance resin with proven track record
  • Exceptional bead integrity
  • Rapid exchange kinetics
  • Very high bead size uniformity
  • Exceptional separation in mixed beds
  • Distinguishable light color for easy visual separation fromtdark-colored cation in Mixed Beds
  • Highest resin purity
  • Industry stable resin

99113846

  • Mixed bed condensate polishing in PWR nuclear power plants
  • Mixed bed condensate polishing in fossil power plants
  • Mixed bed polishing in industrial demineralization
  • Demineralization, ideally when treating water with high percentage of silica, when the treatment goal is removal of strong and weak acids and lowest silica leakage of single bed industrial demineralization requiring high water purity