See All Harmsco Housings

Harmsco HIF Housing HIF-7

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

This unique up-flow design eliminates air entrapment during operation, bypass during servicing, need for venting, and assures 100% of the media is used 100% of the time.

 

  • Number of Standard 9-3/4" Cartridge: 7
  • Pipe Size NPT: 1-1/2"
  • Alternate Cartridge: Nonflow
  • Rate* (GPM): To 30
  • Weight (lbs): 29
  • Size - Diameter X Height: 13 x 19"

Note: Filters listed above made of 304 electro-polished stainless steel, CPVC standpipes, CPVC Cartridge holding rods or lifters, CPVC pipe caps and are rated for pressures to 150 psi and temperatures to 140 degrees F. Cartridge not included. Flow rates shown above are guidelines only. 

*Rates typically range between 3-6 gallons per filter cartridge and are influenced by the cartridge being used, viscosity, suspended solids and length of filter run desired.

HIF-7

Specifications