is the minimum order quantity for this product. Please check quantity
and add to cart again.
Harmsco Water Better stainless steel filter housings are simple and economical single cartridge up-flow filter housings that deliver high flow, high performance filtration.
Electropolished 304 stainless steel Rim Gasket - EPDM (Buna-N or Viton Optional)Standpipe - CPVC (Stainless Available)
Maximum Pressure - 150PSI
Maximum Temperature - 140F (250F with optional SS standpipe)
2" NPT Inlet/Outlet and 1" NPT drain
Filter Height - 21" (54cm)
Shipping Weight - 40lbs
WB40SC-2
Patented up-flow design
Low carbon stainless steel housing construction
"Fail safe" closure system
CPVC standpipe (stainless steel optional)
Simple alternative to complex multi filter housings
Extensive choice of filter micron ratings and materials including carbon block
Electropolished 304 stainless steel
Rim Gasket - EPDM (Buna-N or Viton Optional)
Standpipe - CPVC (Stainless Available)
Maximum Pressure - 150PSI
Maximum Temperature - 140F (250F with optional SS standpipe)