Enable high contrast mode
See All Harmsco Housings

Harmsco HIF Housing BC4-1-T-EP

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Harmsco 304 stainless steel Filter housing that utilizes patented Up-Flow filtration while simplifying installation and maintenance. 

  • Model BC4-1
  • Number of Cartridge: 4 Round
  • Flow Rate* (GPM): 25
  • Cartridge Height: 9.75" - 10"
  • Size - Diameter x Height: 9.5" x 19.5"
  • Shipping Weight (lbs): 27

*Rates are influenced by the Cartridge being used, viscosity, suspended solids and length of Filter run desired.

BC4-1-T-EP

Specifications