Enable high contrast mode
See All Harmsco Housings

Harmsco HIF Housing BC4-2-T-EP

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

304 stainless steel filter housings that utilize patented up-flow filtration while simplifying installation and maintenance. 

  • Number of Cartridge: 4 Round
  • Flow Rate* (GPM): 50
  • Cartridge Height: 19.5" - 20"
  • Size - Diameter x Height: 9.5" x 29.25"
  • Shipping Weight (lbs): 32

*Rates are influenced by the Cartridge being used, viscosity, suspended solids and length of Filter run desired.

BC4-2-T-EP

Specifications