Enable high contrast mode
See All Valve in Head Housings

Pentek Valve-in-Head Housing 150166

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek 20" Valve-in-head (VIH) housings incorporate the same rugged design and application features as standard 3/4" NPT housings. The internal valve-in-head allows both inlet and outlet ports to be simultaneously shut-off with a half turn of the handle, eliminating the need for external shut-off valves. 

  • Sump Length: 20"
  • Inlet/Outlet: 3/4" NPT
  • Maximum Temperature: 125F (51.7C)
  • Maximum Pressure: 125 psi (8.62 bar)
  • Pressure Loss Through Housing: 4 psi @ 8 gpm (0.28 bar @ 30 Lpm)

Radial sealing O-Rings and sealing surfaces are cleaned each time the valve is used, ensuring leak-proof operation. This 10" valve-in-head filter housings will accommodate a range of 2-3/8" to 2-7/8" diameter cartridge and are available with either reinforced polypropylene or clear FDA-compliant Styrene-Acrylonitrile (SAN) sumps.

150166

  • Ideal for a wide range of applications, including residential, commercial, and industrial
  • Leak-proof sealing with top-seated Buna-N O-Ring
  • Includes pressure-relief/bleed button on inlet side of cap
  • Thick walls for increased strength

Specifications