Valve in Head Housings

Valve-in-head (VIH) housings incorporate the same rugged design and application features as Standard 3/4" NPT housings. The internal valve-in-head allows both inlet and outlet ports to be simultaneously shut-off with a half turn of the handle, eliminating the need for external shut-off valves. Radial sealing O-rings and sealing surfaces are continuously cleaned each time the valve is used, ensuring leak-proof operation. Valve-in-head filter housings are available in both 10" and 20" lengths and will accommodate 2-3/8" to 2-7/8" diameter cartridges. VIH housings are available with either reinforced polypropylene or clear FDA-compliant Styrene-Acrylonitrile (SAN) sumps.

Other Features:

  • Ideal for a wide range of applications, including residential, commercial and industrial
  • Available in 10" and 20" sizes
  • Optional pressure-relief/bleed button on inlet side of cap
  • Thick walls for increased strength
  • Leak-proof sealing with top-seated Buna-N O-ring
  • Available with clear and blue sumps

Valve in Head Housings

  • Pentek Valve-in-Head Housing 150437

    Material: W2T165406
    List Price
    $77.87
    Pentek 10" Valve-in-head (VIH) housings incorporate the same rugged design and application features as standard 3/4" NPT housings. The internal valve-in-head...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Pentek Valve-in-Head Housing 150166

    Material: W2T156380
    List Price
    $114.04
    Pentek 20" Valve-in-head (VIH) housings incorporate the same rugged design and application features as standard 3/4" NPT housings. The internal valve-in-head...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • VIH 10" Housing VIH 3/4" I/O, Black/Blue, w/PR

    Material: W2T156796
    List Price
    $67.00
    Pentek® 10" Valve-in-head (VIH) housings incorporate the same rugged design and application features as Standard 3/4" NPT housings. The internal valve-in-head...

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.