See All Static Inline Mixers

Koflo Static Mixer PVC 1" IN-LINE

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Formerly part number D1010768

  • Size: 1"
  • Length: 10"
  • Minimum Flowrate (gpm): 5.0
  • Flowrate (gpm) 5 psi loss: 18.0

D1010768