Static Inline Mixers

KOFLO™ offers the most complete line of Static In-Line Mixers for the water treatment industry. These mixers provide complete instantaneous mixing of the treatment chemicals with water to maximize chemical efficiency. Units are either 40 clear or gray PVC with six (6) mixing elements and male NPT ends for threading into a tee for chemical addition. Larger sizes and other materials of construction are available for larger municipal/industrial applications.

Static Inline Mixers

  • Koflo Static Mixer PVC 1" IN-LINE

    Material: W2T156874
    List Price
    $119.91
    Formerly part number D1010768

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Koflo Static Mixer PVC 3/4 IN

    Material: W2T293206
    List Price
    $259.79

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • Static Mixer, Clear PVC, 1-40C-4-6-2

    Material: W2T157782
    List Price
    $187.55

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.