See All Antiscalants

AWC A-102 Ultra Broad Spectrum Antiscalant

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

American Water Chemicals A-102 Ultra is a broad spectrum antiscalant designed to inhibit inorganic scale formation in membrane separation processes.

Model Name: AWC A-102 Ultra
Appearance: Clear colorless to yellow liquid
Odor: Characteristic
Solubility in Water: Complete
pH (as is) @ 25°: 3-4
Specific Gravity: 1.10 ± 0.05
Packaging: 5 gallon pail

AWC A-102 Ultra-PAIL

  • Inhibits calcium carbonate scale up to an LSI > 2. 6 and CCPP > 900
  • Effectively inhibits formation of calcium sulfate, calcium phosphate, calcium fluoride, barium sulfate, strontium sulfate and silica
  • Stabilizes metal ions to prevent metal oxides/hydroxides, silt and clay particles
  • Approved for use by all major membrane manufacturers
  • Environmentally compatible, especially where discharge of waste into the environment is a concern
  • Certified by NSF to NSF/ANSI Standard 60