Enable high contrast mode
See All Antiscalants

Avista Antiscalant VITEC 1000-45

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Vitec 1000 is a liquid antiscalant designed to inhibit scale in feedwaters where the potential for colloidal and silt fouling is low (e.g., groundwater applications). It contains a 35% by weight solution of polyacrylic acid that has a tight molecular weight range of 2000 and is compatible with all reverse osmosis (RO) membranes. This antiscalant can be injected neat or diluted to meet system requirements. Vitec 1000 has been certified by NSF International under NSF/ANSI Standard 60 for use in systems producing drinking water. 

Performance Benefits:

  • Powerful against these and other types of scale: Calcium Carbonate (CaCO3), Calcium Sulfate (CaSO4), Barium Sulfate (BaSO4), Strontium Sulfate (SrSO4), and Calcium Fluoride (CaF2)
  • Compatible with polyamide and cellulose acetate RO membranes from all major manufacturers.

Please note: Antiscalants, cleaners and other chemicals can ONLY be shipped via ground service inside the continental US, Mexico and Canada due to shipping regulations.