See All Storage Tanks

Terrapure Tank, Plastic 250Gal

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Tank must be vented to atmosphere at all times. Food grade construction complies with FDA regulations. Previously part number TPPBWF250.

  • Capacity (gal.): 250 (945 liters)
  • Base Material: Plastic
  • Dimension A: 81"
  • Dimension B: 96"
  • Dimension C: 5/16"
  • Tank Shipping Weight (lbs): 81
  • Pedestal Shipping Weight (lbs): 68

CTS1114