Enable high contrast mode
See All Storage Tanks

Structural Accumulator Tank CH30865

Material: W2T173751
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Pre-pressurized tank with sealed-in diaphragm that prevents contact of water with air and is permanently sealed imparting no odor or taste to water.
  • Full volume (gal.): 40
  • Tank connections: 1" MNPT
  • Diameter: 16"
  • Height: 57"
  • Weight (lbs): 30

CH30865

  • A high-performance, high-value choice
  • 100% seamless composite construction
  • Discharges in any position
  • NSF andn oryl plumbing connections
  • Meets stringent US requirements for water components
  • Environmentally safe, 100% lead-free
  • Will not introduce chemicals or elements into water
  • Pre-installed inlet-outlet assembly - comes with system connections, saving time and money
  • Factory-backed five-year warranty

  • High density polyethylene inner liner
  • Fiberglass-wound and epoxy resin-sealed outer shell

  • Maximum operating pressure: 125 psi
  • Maximum operating temperature: 120°F

  • Residential and light commercial reverse osmosis applications