1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
Retractable armature, weld-in sockets and sensor adapters for pipe mounting with sensor removal during running process
Retractable armatures WA 700
Retractable armature for measurements in pipelines, for use with all series 650/ 690/700(IQ)/701(IQ) sensors
WA 700/10
With up to 10 bar overpressure, consisting of a pre-assembled armature with ball valve, mounting aid up to 10 bar, rinsing connectors and a sensor sleeve with sealings and retainer rings. Please order suitable sensor adapter separately.
WA 700/2
With up to 2 bar overpressure, consisting of a pre-assembled armature with ball valve, mounting aid up to 2 bar, rinsing connectors and a sensor sleeve with sealings and retainer rings.
Please order suitable sensor adapter separately.
Weld-in sockets ESS-WA 700
ESS-WA 700/ST: Steel (St 33) weld-in socket for WA 700/2 und WA 700/10 retractable armatures
ESS-WA 700/VA: Stainless steel (1.4571) weld-in socket for WA 700/2 und WA 700/10 retractable armatures
Sensor adapter ADA-WA
ADA-WA 1: Adapter for mounting of IQ sensors for pH/ORP, conductivity, D.O., turbidity and TSS into WA 700/2 and WA 700/10 retractable armatures
ADA-WA 3: Adapter for mounting of pH/ORP armature SensoLyt® 650/690/700 into WA 700/2 and WA 700/10 retractable armatures
ADA-WA 4: Adapter for mounting of IQ sensor FDO® 700 IQ into WA 700/2 and WA 700/10 retractable armatures
Others:
WA/BV: Blind plug for weld-in socket fittings ESS-WA 700/ST and ESS-WA 700/VA
WA/Epack: Spare set of O-ring seals for retractable armatures WA 700/2 and WA 700/10