See All Respirometers

OxiTop®-IDS AN: Respirometric measurement system for anaerobic digestion

Material: 209701
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Developed for anaerobic measurement operations.

Anaerobic digestion tests and biogas determination with digital documentation

The OxiTop®-IDS AN is a respirometric measurement system from WTW® that was specifically developed for anaerobic measurement operations. It is used to determine the specific biogas yield of organic substrates and to analyze the biodegradability of organic materials under anaerobic conditions - for example, when characterizing digested sludge, biomass, or substrates for biogas plants.

The OxiTop®-IDS/B measuring head features an extended pressure range up to 1.5 bar and an H2S-resistant pressure sensor. The latter is crucial for reliable measurement in biogas environments, as hydrogen sulfide (H2S) - a typical byproduct of anaerobic digestion - can corrode conventional sensors and produce distorted readings.

Data is transmitted wirelessly via Bluetooth® LE to a MultiLine® IDS analyzer for automatic evaluation and electronic documentation.

For simple measurements without a PC connection, the measuring heads can also be operated independently; measured values are displayed directly on the LCD graphic display and stored in the internal memory (360 measurement points per head and measurement run).

Note on system requirements: For the full range of functions, including PC documentation, automatic evaluation and BOD special mode, a MultiLine® 3620 IDS Set WL (Part No.: 2FD56W) or MultiLine® 3630 IDS Set WL (Part No.: 2FD57W) is required, which must be ordered separately.

OxiTop®-IDS/B (209701):

  • 1 OxiTop®-IDS/B wireless sensor (pressure range up to 1.5 bar and an H2S-resistant pressure sensor) with Bluetooth® LE technology, data memory for 360 measurement points, LCD graphic display and status LED, extended pressure range up to 1.5 bar, H2S-resistant pressure sensor

OxiTop®-IDS AN6 (209725):

  • Large Set for 6 measurement points: 6 OxiTop®-IDS/B wireless sensors (pressure range up to 1.5 bar and an H2S-resistant pressure sensor) with Bluetooth® LE technology, 1 IS 6-Var stirring platform, 6 MF45/1000 sample bottles (1000 ml), each with two connection ports and a septum seal, 6 OxiTop® AD/SK adapters, 6 stirring rods, 1 stir bar remover, nitrification inhibitor (25 ml), universal AC power adapter 100–240 VAC, 50/60 Hz
  • Required: IDS Multi 3620 IDS Set WL or Multi 3630 IDS Set WL multiparameter meter – please order separately
  • Please order the CO2 absorber NHP 600 separately!

OxiTop®-IDS AN12 (209727):

  • Large Set for 12 measurement points: 12 OxiTop®-IDS/B wireless sensors (pressure range up to 1.5 bar and an H2S-resistant pressure sensor) with Bluetooth® LE technology, 1 IS 12 stirring platform, 12 MF45/250 sample bottles (250 ml), each with two connection ports and a septum seal, 12 OxiTop® AD/SK adapters, 12 stirring rods, 1 stir bar remover, nitrification inhibitor (25 ml), universal AC power adapter 100–240 VAC, 50/60 Hz
  • Required: IDS Multi 3620 IDS Set WL or Multi 3630 IDS Set WL multiparameter meter – please order separately
  • Please order the CO2 absorber NHP 600 separately!

The system is specifically designed for anaerobic measurement processes: biogas determination, analysis of the specific biogas yield of organic substrates, and the determination of biodegradability under anaerobic conditions. It can also be used for aerobic measurements, but is primarily optimized for anaerobic operation.

Specifications