Thermostatic cabinets for the incubation of respirometric samples at constant temperatures between 10° and 40°C – cost efficient and energy efficient
Highlights:
Thermostatic cabinets by Xylem Analytics WTW are excellent choices for respirometric measurements with OxiTop® systems. In a specified temperature range, they yield a deviation of ±0,5 K in relation to the set temperature and can be adjusted in steps of 1° C. The heating with the radial blower for constant temperature is equipped with sockets for the stirring platforms.
TS 608/2-i:
Compact thermostatic cabinet for up two OxiTop® IS 12 stirring platforms. It is easy to integrate into the working environment and perfectly suited for standard applications. It has two internal plugs for connecting stirring platforms.
TS 608-G/2-i:
As above but with a door made of insulation glass. Allows visual checking of the OxiTop® heads without opening the door.
TS 700/4-i:
Thermostatic cabinet for extensive sample processing. Capable of simultaneous measurement of up to four IS 12 stirring platforms. It has four internal plugs for connecting stirring platforms.
TS 700-G/4-i:
As TS 700/4-i but with a door made of insulation glass. Allows visual checking of the OxiTop® heads without opening the door.
TS 1010-i:
A thermostatic cabinet for special applications. With extra space for special vessels e.g. biogas or soil respiration measurement. It has four internal plugs for connecting stirring platforms.
TS 608/2-i (208450):
TS 608-G/2-i (208452):
TS 700/4-i (208464):
TS 700-G/4-i (208466):
TS 1010-i (208468):