See All Respirometers

OxiTop®-IDS A: Respirometric measurement system for determining standard-compliant readily biodegradability

Material: 209721
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Standard-compliant determination of aerobic biodegradability according to DIN EN 29 408 / ISO 9408 / OECD 301 F

The OxiTop®-IDS A is a respirometric measurement system from WTW® that was specifically developed for determining the readily biodegradability of chemical compounds in accordance with international testing standards. It enables the performance of the manometric respiration test in accordance with OECD 301 F and DIN EN ISO 9408 - methods recognized in chemical testing and regulatory approval procedures in the EU and worldwide.

The measurement principle is based on pressure measurement in a closed system: The respiratory oxygen consumption of the test microorganisms during the degradation of the test substance generates a measurable pressure drop, which is continuously recorded by the OxiTop®-IDS sensor heads. In "BOD special mode", in conjunction with the MultiLine® 3620 IDS or MultiLine® 3630 IDS, the measurement range extends up to 400,000 mg/L—suitable for both highly concentrated substrates and highly diluted samples alike.

The OxiTop®-IDS wireless measuring heads transmit measurement data via Bluetooth® LE to a measuring device, where the curves are graphically displayed and statistically evaluated. The measuring heads store up to 360 measurement points per measurement run and can also be operated without an external measuring device for simple BOD measurements.

Note on system requirements: For the full range of functions, including PC documentation, automatic evaluation and BOD special mode, a MultiLine® 3620 IDS Set WL (Part No.: 2FD56W) or MultiLine® 3630 IDS Set WL (Part No.: 2FD57W) is required, which must be ordered separately.

OxiTop®-IDS A6 (209721):

  • Large Set for 6 measuring points: 6 OxiTop®-IDS wireless measuring heads with Bluetooth® LE technology, 1 IS 6-Var stirring platform, 6 sample bottles PF45/1000 (1000 ml), 6 OxiTop® AD/SK adapters, 6 magnetic stirring rods, 1 stirring rod remover, nitrification inhibitor (25 ml), universal AC power adapter, 100–240 VAC, 50/60 Hz
  • Required: IDS Multi 3620 IDS Set WL or Multi 3630 IDS Set WL multiparameter analyzer – please order separately.
  • Please order the CO2 absorber NHP 600 separately.

OxiTop®-IDS A12 (209723):

  • Large Set for 12 measuring points: 12 OxiTop®-IDS wireless measuring heads with Bluetooth® LE technology, 1 IS 12 stirring platform, 12 PF45/250 sample bottles (250 ml), 12 OxiTop® AD/SK adapters, 12 magnetic stirring rods, 1 stirring rod remover, nitrification inhibitor (25 ml), universal AC power adapter, 100–240 VAC, 50/60 Hz
  • Required: IDS Multi 3620 IDS Set WL or Multi 3630 IDS Set WL multiparameter analyzer – please order separately.
  • Please order the CO2 absorber NHP 600 separately.

The OxiTop®-IDS A is intended for ecotoxicology laboratories, industrial and research facilities, and testing institutes that need to demonstrate the biodegradability of chemicals, industrial wastewater, or new substances in accordance with regulatory requirements or internal quality assurance procedures.

Specifications