Respirometric BOD measurement system for in-house monitoring in accordance with DIN EN 1899-2 (H55)
The OxiTop®-i is a respirometric BOD measurement system from WTW® for in-house monitoring of biochemical oxygen demand (BOD) in the laboratory. The system measures undiluted samples in accordance with DIN EN 1899-2 (H55) – a decisive advantage over the traditional dilution method, as it eliminates the need for complex conversions.
The measurement principle is based on pressure measurement in a closed system: The oxygen consumed by microorganisms during the degradation of organic substances generates a measurable pressure drop. This is continuously recorded by the measuring head and displayed directly as a BOD value on the backlit LCD graphic display—no separate evaluation device is required.
The measurement duration can be freely selected between 1 and 7 days; seven different sample volumes ranging from 22.7 to 432 ml enable measurement ranges up to 4,000 mg/L BOD.
OxiTop®-i G (208270):
OxiTop®-i B (208272):
OxiTop®-i 2 (208274):
OxiTop®-i SET 2 (208264):
OxiTop®-i 6 (208276):
OxiTop®-i SET 6 (208266):
OxiTop®-i IS 6 (208260):
OxiTop®-i 12 (208278):
OxiTop®-i IS 12 (208262):
The OxiTop®-i is designed for wastewater treatment plants, municipal and industrial laboratories, as well as environmental monitoring agencies that are required to perform standard-compliant BOD self-monitoring. The system is suitable for domestic wastewater as well as for industrial wastewater contaminated with organic or inorganic substances.