See All March Pumps

March Pump, Single-phase, Continuous duty

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
PUMP Single-phase 115 / 230V 400 W 60HZ (50HZ Capability) Continuous duty. Previously part number 335CPMD.

335CPMD

  • Single-phase Power: 1/3 HP
  • Speed: 3450 RPM
  • Volts: 115/230
  • Electric power: 400 W
  • Amps: 3.6 / 1.8
  • Type: TEFC
  • Max flow: 12 gpm
  • Max head: 68 ft
  • Max temperature: 190° F
  • Max internal pressure: 50 psi
  • Max power: 0.37 hp @ 3500 rpm
  • Max viscosity: 100 SSU 
  • Centrifugal magnetic drive close-coupled non-metallic