March Pumps

March and other pumps are available for small treatment loop and other low flow applications.

March Pumps

  • March Pump HD 7' MAX FLOW

    Material: W2T375252
    List Price
    $265.78

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • March Pump 1/2" FPT inlet 3/8" FPT out 115V 60Hz

    Material: W2T375251
    List Price
    $490.87
    Pump, Max flow 6gpm max head 7ft 1/2IN. FPT inlet 3/8IN. FPT out 115V 60Hz. Previously part number MDXT

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

  • March Pump, Single-phase, Continuous duty

    Material: W2T361676
    List Price
    $1,051.24
    PUMP Single-phase 115 / 230V 400 W 60HZ (50HZ Capability) Continuous duty. Previously part number 335CPMD.

    0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.