See All Sensors

Ion-selective electrodes - WTW

Material: 106651
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Ion-selective and gas-sensitive electrodes are used for measuring the dissolved concentration of specific ions or gases in water. 

Highlights:
  • Space-saving through integrated reference electrode
  • broad selection of applications including ammonium measurement
  • Slim and space-saving design with 12 mm shaft diameter

Ion-selective electrodes

Potassium, Fluoride, Aluminium, Phosphate, Lithium, Ammonium, Copper, Cyanide, Chloride, Sodium, Calcium, Magensium, Silver, Nitrate, Bromide

Ion-selective and gas-sensitive electrodes are used for measuring the dissolved concentration of specific ions or gases in water. Similar to the pH electrode, the membrane interacts with the dissolved ions and delivers a concentration-dependent voltage signal  that is converted to the corresponding measurement result.

NH 500/2 (106395):

  • Ammonium-selective electrode
  • Connection: S7-Plug head, without cable

Na 800/S7 (106649):

  • Sodium-selective electrode
  • Connection: S7-Plug head, without cable

Ag/S 800 DIN (106651):

  • Silver-/Sulphide-selective electrode
  • Connection: 1 m DIN cable

Br 800 DIN (106653):

  • Bromide-selective electrode
  • Connection: 1 m DIN cable

Ca 800 DIN (106655):

  • Calcium-/Magnesium-selective electrode
  • Connection: 1 m DIN cable

Ca 800/AT (106656):

  • Exchange head for Ca 800
  • Connection: -

Cl 800 DIN (106661):

  • Chloride-selective electrode
  • Connection: 1 m DIN cable

CN 800 DIN (106663):

  • Cyanide-selective electrode
  • Connection: 1 m DIN cable

Cu 800 DIN (106665):

  • Copper-/Nickel-selective electrode
  • Connection: 1 m DIN cable

F 800 BNC (106666):

  • Fluoride-/Aluminium-/Phosphate-/Lithium-selective electrode
  • Connection: 1 m BNC cable

F 800 DIN (106667):

  • Fluoride-/Aluminium-/Phosphate-/Lithium-selective electrode
  • Connection: 1 m DIN cable

K 800 DIN (106671):

  • Potassium-selective electrode
  • Connection: 1 m DIN cable

K 800/AT (106672):

  • Exchange head for K 800
  • Connection: -

NO 800 DIN (106675):

  • Nitrate-selective electrode
  • Connection: 1 m DIN cable

Specifications