See All Meters

pH benchtop meter inoLab® pH 7110

Material: 1AA110
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

inoLab® pH 7110: Simple, easy-to-use lab pH meter for the routine measurement with reproducable measuring results and increased measuring accuracy

  • Repeatable measuring results by automatic recognition of stable value
  • Secure operation: Automated functions reduce the number of keys
  • Increased measuring accuracy by calibration timer with periodic reminders for calibration

The pH and conductivity benchtop meters of the inoLab® 7110 series are ideal for routine measurements in industrial laboratories in the chemical and pharmaceutical industries, in medical laboratories, and in education at universities and schools. With easy-to-clean surfaces, they are at home in all applications. Accurate measurement: Reproducible measurement results thanks to the active, automatic AutoRead function with independent detection of stable measurement values. An adjustable calibration timer helps to further improve accuracy. Easy to use: Support for the intuitive operating philosophy with a simple and clear keyboard and a large, clear LCD display that provides all important information at a glance.

inoLab® pH 7110 (1AA110)

  • Single unit (DIN connection) with universal power supply, stand, manual


inoLab® pH 7110 Set 2 (1AA112)

  • Single unit (DIN connection) with pH electrode SenTix® 41
  • Buffer 4, 7 and 10.01 and 3 mol/l KCl
  • with universal power supply, stand, manual


inoLab® pH 7110 Set 4 (1AA114)

  • Single unit (DIN connection) with pH electrode SenTix® 81
  • Buffer 4, 7 and 10.01 and 3 mol/l KCl
  • with universal power supply, stand, manual


inoLab® pH 7110 BNC (1AA120)

  • Single unit (BNC connection) with universal power supply, stand, manual

Specifications