Technical buffer solutions for WTW meters with pH functionality
Highlights:
All modern technical buffer solutions are traceable to PTB (Physical Technical Government Agency) or NIST (National Institute of Standards and Technology, USA).
Their accuracy is ± 0,03 pH. Every bottle has ist own lot reference with the expiration date.
Technical buffer solutions pH 2.00, pH 4.01, pH 7.00 and pH 10.01: pH 4.01, pH 7.00 and pH 10.01 are available in the practical 250 ml bottles including dosing vessel (TPL 4, TPL 7 and TPL 10.01 Trace) as well as in 1 l special bottles with dosing vessel and nozzle (TEP 4, TEP 7 and TEP 10.01 Trace).
For single use 50 ml STP bottles are available: STP 4, STP 7, STP 10.01 Trace.
The special buffer pH 2.00 is available in 1 l bottles. This allows you to adapt the bottle sizes easily to your individual use.
TEP 2 (108698):
STP 4 (108706):
TPL 4 (108800):
TEP 4 (108700):
TPL 4/10 (108801):
TEP 4/10 (108701):
TPL 4/25 (108811):
TEP 4/25 (108728):
STP 7 (108708):
TPL 7 (108802):
TEP 7 (108702):
TPL 7/10 (108803):
TEP 7/10 (108725):
TPL 7/25 (108812):
TEP 7/25 (108729):
STP 10 TRACE (108722):
TPL 10 Trace (108805):
TEP 10 Trace (108703):
TPL 10 Trace/10 (108809):
TEP 10 Trace/10 (108727):
TPL 10 Trace/25 (108814):
TEP 10 Trace/25 (108731):
SORT/TPL/TRACE (108824):
SORT/TPL/G/TRACE (108825):
SORT/TEP/TRACE (108826):
SORT/TEP/G/TRACE (108827):