See All Titrators

Automatic Titrator TitroLine® 7800 with IDS socket | Potentiometry | Volumetry

Material: 285220990
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

TitroLine® 7800: Automatic titrator with an additional IDS measurement socket for potentiometric titration and volumetric Karl Fischer titration

Highlights:

  • High visibility, full color display that can be easily viewed from a distance and at extreme angles
  • Reagent data is securely stored in the intelligent and interchangeable modules
  • Includes up to three USB, one LAN and two RS232 ports for expansion and connection of devices
  • Export the results as PDF or CSV, also to networks
  • Automatic wireless recognition of SI Analytics ID electrodes guarantee accurate calibration and measurements
  • High resolution pH/mV-electrode and temperature inputs for pH, ISE, redox (ORP) or photometric titrations
  • Second digital measuring socket for intelligent digital pH-, conductivity, ORP sensors (IDS)
  • Perfect for non-aqueous titration such as acid and base numbers in oils (TAN and TBN)
  • Polarizable electrode input for set endpoint titrations („Dead-stop“ + KF)
  • Linear (fixed increment) and dynamic equivalence point titration mode and titration to endpoints
  • pH Stat titrations
  • Volumetric KF titrations
  • Single and continuous measuring function
  • Formula editor for individual calculations
  • User management/password
  • Titrations with the new photometric sensor OptiLine 6
  • Dosing with up to two connected piston burettes per method
  • Titration with external piston burette

TitroLine® 7800: The TitroLine® 7800 is an automatic titrator for potentiometric titration and volumetric Karl Fischer titration. The Titroline® 7800 enhanced the universal features of the TitroLine® 7750 with an additional IDS measurement socket. Hence the TitroLine® 7800 can perform potentiometric titrations with analog and IDS electrodes up to volumetric KF titrations.

The titration software TitriSoft 3.5 is the optimum solution for your titration tasks. The software can be used with Windows 10 and 11 and supports your daily work procedures during sample preparation, titration and evaluation of the results. The software has been developed to be clear, logical and user-friendly. 

TL 7800 (285220980):

  • Basic unit with 2 measurement inputs without exchangeable head, without magnetic stirrer, with stand rod, keyboard, titration clamp Z 305, hand controller TZ 3880, power supply 100-240 V

TL 7800-M1 (285220990):

  • Basic unit with 2 measurement inputs without exchangeable head, with magnetic stirrer TM 235, with stand rod, keyboard, titration clamp Z 305, hand controller TZ 3880, power supply 100-240 V

TL 7800-TitriSoft (285221030):

  • Basic unit with 2 measurement inputs without exchangeable head, with magnetic stirrer TM 235, with stand rod, keyboard, titration clamp Z 305, hand controller TZ 3880, power supply 100-240 V, Software TitriSoft 3.5X
 

Specifications