TitroLine® 7500 KF trace: Automatic Titrator for the coulometric KF-Titration
Highlights:
TitroLine® 7500 KF trace: The TitroLine® 7500 KF Trace is a compact, easy-to-use coulometric titrator for water determination according to Karl Fischer (KF) with a typical operating range of 1 ppm - 5% water.
The TL 7500 KF trace has an exceptional high visibility full color graphic display which allows viewing even at extreme angles. The titration curve, but also other information such as the temperature of a connected headspace oven are clearly displayed on the display.
The three USB, two RS 232 and Ethernet interfaces makes the TL 7500 KF trace highly communicative. Various USB devices such as printers, barcode readers, keyboards can be connected. Analytical balances, PC and other SI Analytics devices such as the TO 7280 headspace oven can be connected via the RS-232 interfaces. The Ethernet interface allows data to be stored on a directly connected USB stick in PDF and CSV format as well as on shared network directories.
The parameters can be customized in each of the up to 50 methods. Through the user/password management, each user can be assigned individual rights. If you need even more methods or want to manage the data on a PC, you can use the TitriSoft PC software to control the TL 7500 KF trace. The TitriSoft 3.5P (TZ 3572) complies fully with 21 CFR, Part 11.
TL 7500 KF trace M1 (285220860):
TL 7500 KF trace M2 (285220870):
TL 7500 KF trace M3 (285220880):
TL 7500 KF trace M4 (285220890):
TL 7500 KF trace M6 (285227800):
TL 7500 KF trace M6 TitriSoft Pharma (285227810):