Fully automated programmable sampler
YSI’s ProSample portable samplers feature a proprietary peristaltic pump for highly accurate sampling in applications such as surface water, stormwater, and wastewater.
With multiple automated portable samplers to choose from and the ability to sample based on time, analog signal, digital pulse, and/or measurements from an SDI-12 device (ProSample P-12 and ProSample PM-12 models only), the ProSample can be the final piece of your monitoring installation. Composite sampling can be completed with all models, while discrete sampling can be completed with the ProSample P and ProSample P-12.
Connectivity
Volume accuracy
Compact design
Low maintenance
Easy to learn, easy to use