See All Cables

ProDIGITAL ODO/CT Cable Assembly

Material: 627150-1
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Integral optical DO and conductivity cable assembly

  • Integral (i.e., built-in) optical DO, conductivity, and temperature sensors that are auto-recognized by Pro Series handhelds and the ProDSS KorLink communication adapter, reducing instrument set-up time
  • Automatically compensates DO mg/L measurements for salinity; no need to enter salinity compensation values
  • Rugged Optical DO sensor cap with a 2-year warranty is pre-installed on new assemblies
  • Fits in a 1-inch well
  • Cable lengths up to 100 meters

The ODO/CT probe and cable assembly features integral (i.e., built-in) optical dissolved oxygen, conductivity, and temperature sensors and is available in lengths up to 100 meters. It’s perfect for measuring DO in the following applications – estuaries, wetlands, coastal areas, aquaculture, or any application requiring accurate, real-time, salinity-compensated DO measurements.

The ODO/CT has all the advantages of optical dissolved oxygen technology – higher accuracy, less maintenance, no stirring required for accurate measurements, longer calibration stability than membrane-covered sensors, and no susceptibility to interference from other gases.

Instrument setup is quick and easy with the integral sensors, which eliminates the need to install sensors before use. The digital technology in the ProDSS allows the handheld to automatically recognize connected sensors, so there is no need to tell the instrument which sensors are connected. 

Specifications

Related Products