See All Sondes

EXO PAR System

Material: 351080-00
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

LiCor Photosynthetically Active Radiation (PAR) sensor fully integrated with the EXO Sonde

Note: EXO PAR only works with EXO2 sondes

  • Folding frame system for easy portability
  • Simple setup and operation
  • Depth rating of 250 meters
  • Single or dual sensor option
  • Non-corrosive materials
  • Easily removed for non-par applications

YSI has leveraged the versatility of the EXO platform to deliver photosynthetically active radiation (PAR) data using the popular Li-COR sensors. In the context of this industry-leading water quality platform, one can assess light attenuation, primary productivity, Photosynthesis-Irradiance curves, and a host of other light-dependent processes with a single solution.

The EXO PAR System consists of an adapter that communicates through the EXO2 Auxiliary Port and a unique frame that supports the Photosynthetically Active Radiation sensor(s). The EXO manual describes how to use LiCOR sensor coefficients so that the sonde will deliver PAR outputs to either the EXO handheld or Kor Software, making the Photosynthetically Active Radiation sensor operate similarly to the EXO Smart Sensors. The SmartQC system does not support the Photosynthetically Active Radiation sensor.

All EXO sensors have onboard memory and processing, allowing users to easily calibrate and configure sensors at one location and distribute them to various field sites. Smart sensors are auto-recognized from any port of an EXO sonde making sensor payloads interchangeable and completely customizable.

Specifications

Related Products