EXO2 Multiparameter Sonde
Material:
599502-03
Enhanced interface for calibrating and data logging with the EXO platform
The EXO Handheld from YSI is designed and engineered as a dedicated interface to EXO sondes. With this feature-packed device, you can log real-time data, calibrate sensors, set up sondes for deployment, and transfer water quality data to a PC. Designed for reliable field use in challenging environmental conditions, this display features a waterproof IP-67, an impact-resistant case, and a wet-mate connector.
*Storing Li-Ion batteries in cool environments will help extend their lifespan.